2. Osjetnici/mjerači
  3. Cijevni osjetnici (voda)

FM065F-SZ



Learn more
Back to product category
FM065F-SZ

FM065F-SZ

Flow sensor, AC/DC 24 V, DN 65, FS 9.6 l/s

Please contact your local Belimo representative for ordering.
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
  • Product videos
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • View now

Tender Texts

  • View now
  • Download
  • Download

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

Data for planners

  • View now

MagiCAD Cloud

  • View now

Success Stories
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
Product videos

Ultrasonic flow sensor

Play now Share via email

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Cable
Measured values
Flow
Output signal
0...10 V
Full Scale
9.6 l/s
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Fluid
Water, water with glycol up to max. 50% vol.
Valve size
65 mm
Valve size
2 1/2 inch