3. Pogoni ventila

NVC24A-MP-TPC



Learn more
Back to product category
NVC24A-MP-TPC

NVC24A-MP-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable

List price
565,00 €
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
System Integration

Current Documents

  • Download
  • Download

Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZNV-C

ZNV-C

Spare coupling

List price: 20,00 €
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 147,00 €
Your price: ...
Add to Project List
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 326,00 €
Your price: ...
Add to Project List

Tools

Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Your price: ...
Add to Project List
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

List price: 101,00 €
Your price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List price: 33,80 €
Your price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List price: 951,00 €
Your price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List price: 839,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
5.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Force
1000 N
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With push-button, can be locked
Stroke
20 mm
Running time (motor)
35 s / 20 mm
Running time motor variable
35...90 s
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Tempreture
0...50°C [32...122°F]