3. Pogoni ventila

LRF24-O



Learn more
Back to product category
LRF24-O

LRF24-O

Rotary actuator fail-safe NO, 4 Nm, AC/DC 24 V, Open/close, 75 s, IP54

List price
356,00 €
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
5 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Torque
4 Nm
Control type
Open/close
Direction of rotation (fail-safe)
Deenergised NO, valve open (A–AB = 100%)
Manual override
With hand crank, can be fixed in any position
Running time (motor)
75 s / 90°
Running time (fail-safe)
<20 s