3. Dosjedni ventili

H650R



Learn more
Back to product category
H650R

H650R

Globe valve, 2-way, DN 50, Flange, PN 6, ps 600 kPa, Kvs 40 m³/h, Fluid temperature -10...120°C [14...248°F]

List price
665,00 €
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
Suitable actuators for Requesting actuators for H650R
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 147,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    2-way
    kvs
    40 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow temperature note
    At a fluid temperature of -10...2°C, a stem heater is needed.
    Flow characteristic {Tools}
    Equal percentage
    Leakage rate {Tools}
    Max. 0.05% of the Kvs value