3. Ventili za pitku vodu

R220PW-P



Learn more
Back to product category
R220PW-P

R220PW-P

Open/close ball valve for potable water applications, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1000 kPa, Kvs 32 m³/h, Fluid temperature 5...100°C [41...212°F]

List price
110,00 €
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
Suitable actuators for Requesting actuators for R220PW-P
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
    CAD Data 3D
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
    32 m³/h
    Potable water certificate
    • ACS
    • DVGW
    • WRAS
    • ÜA
    Fluid
    Potable water
    Flow temperature
    5...100°C [41...212°F]
    Close-off pressure
    1600 kPa
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread