3. Dosjedni ventili

H7015X4-S2



Learn more
Back to product category
H7015X4-S2

H7015X4-S2

Globe valve, 3-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 5...200°C [41...392°F]

List price
1.384,00 €
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
Suitable actuators for Requesting actuators for H7015X4-S2
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
    ZH24-1-A

    ZH24-1-A

    Stem heater for LV.., NV.., SV.. actuator

    List price: 147,00 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    3-way
    kvs
    4 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    5...200°C [41...392°F]
    Flow temperature note
    • 120°C up to 2500 kPa
    • 200°C up to 2300 kPa
    Flow characteristic {Tools}
    A – AB: linear; B – AB: linear
    Leakage rate {Tools}
    A – AB: max. 0.05% of the Kvs value; B – AB: max. 1% of the Kvs value