PRCA-S2-T-200
Rotary actuator, 160 Nm (parametrised for D6200W/WL), AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, Terminals
The ZPR.. accessory is required for mounting on butterfly valves. Please also order!
See "Mechanical accessories"
- List price
- 1.785,00 €
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
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
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
How to install a PR butterfly valve actuator
How to set an auxiliary switch for PR actuator
Butterfly valves and actuators
How to install and wire PR, PK, PM actuators to maintain a high IP rating
Butterfly valves for control applications
How-To: Commissioning 2-way open/close BFV
Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 20 W
- Power consumption (holding)
- 6 W
- Power Consumption For Wire Sizing
- with 24 V 20 VA / with 240 V 52 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm²
- Connection Auxilary Switch
- Terminals 2.5 mm²
- Torque
- 160 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- Hand crank
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 30...120 s
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Tempreture
- -30...50°C [-22...122°F]