2. Sensors/Meters
  3. Pipe Sensors (Water)

22WP-136



Learn more
Back to product category
22WP-136

22WP-136

Pressure sensor liquids, 0...10 bar, 0...150 psi, active, 4...20 mA

List price
179,00 €
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
A-22WP-A02

A-22WP-A02

Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)

List price: 18,80 €
Your price: ...
Add to Project List

Electrical accessory

EXT-MR-249184

EXT-MR-249184

Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..

List price: 51,10 €
Your price: ...
Add to Project List
EXT-MR-249185

EXT-MR-249185

Connecting cable, 5 m, for 22WP-.. / 22WDP-..

List price: 55,60 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
DC 24 V
Electrical connection
Connector plug
Measured values
Relative pressure
Output signal
4...20 mA
Measuring range pressure
0...10 bar
Measuring range pressure
0...150 psi
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω