2. Sensors/Meters

Belimo Display App

With the Belimo Display App, actual values of the room units can be displayed and setpoints can be adjusted.

Download Belimo Display App

  • Google Play Store
  • App Store
  • Baidu App Store (Belimo China: APK file download)

And this is how it works:

1. Download the Belimo Display App

2. Activate NFC, start Belimo Display App and hold your smartphone to the room device

3. View/adjust actual room values or setpoints

4. To activate the setpoints, hold the smartphone to the room unit again

Note: Operation of the unit may be restricted due to local requirements
 

  • Changing the Temperature Setpoint with the Belimo Display App