Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 11 W
- Power Consumption (Holding)
- 3 W
- Power Consumption For Wire Sizing
- 22 VA
- Force
- 450 N [100 lbf]
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- selectable with switch 0/1
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- External push button
- Stroke
- 4" [100 mm]
- Running Time (Motor)
- 150 s / 100 mm
- Running Time range (Motor)
- 90...150 s
- Running Time (Fail-safe)
- <35 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]