3. Ball Valves

B225VS+GRCX120-3 N4



Learn More
Back to product category
B225VS+GRCX120-3 N4

B225VS+GRCX120-3 N4

Ball Valve (VS), DN 1" [25], 2-way, Cv 68 
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point, NEMA 4X
Actuator fitted

Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
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
68 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
600 psig WOG psi
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
6 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
11 VA
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X