3. Ball Valves

B249VS+2*AFBUP-X1



Learn More
Back to product category
B249VS+2*AFBUP-X1

B249VS+2*AFBUP-X1

Ball Valve (VS), DN 2" [50], 2-way, Cv 108 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
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
108 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
600 psig WOG psi
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
36 VA