3. Ball Valves

B249VSS+2*AFB24-X1



Learn More
Back to product category
B249VSS+2*AFB24-X1

B249VSS+2*AFB24-X1

Ball Valve (VSS), DN 2" [50], 2-way, Cv 108 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
108 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
1500 psig WOG
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
2" [50]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
36 VA