3. Ball Valves

B320L+LF120 US



Learn More
Back to product category
B320L+LF120 US

B320L+LF120 US

Ball Valve (BV), DN 3/4" [20], 3-way, Cv 12.8 
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
3-way
Cv
12.8 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
Protection category
IP54