3. Ball Valves

B320L+LF24-3 US



Learn More
Back to product category
B320L+LF24-3 US

B320L+LF24-3 US

Ball Valve (BV), DN 3/4" [20], 3-way, Cv 12.8 
Valve Actuator, Spring return, AC/DC 24 V, On/Off, Floating point
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
3-way
Cv
12.8 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
5 VA
Control Type
Floating/3-point
Protection category
IP54
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
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF