3. Butterfly Valves

F6250VIC+SY5-120MFT



Learn More
Back to product category
F6250VIC+SY5-120MFT

F6250VIC+SY5-120MFT

Butterfly Valve (BFV), DN 10" [250], 2-way, ANSI Class Grooved AWWA, Cv 5800 
Configurable
Valve Actuator, Non fail-safe, AC 120 V, 2...10 V, 2x SPDT, MFT/programmable
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
ANSI Class
Grooved AWWA
Pattern
2-way
Cv
5800 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Close-off Pressure
200 kPa
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Grooved
Valve Size
10" [250]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption For Wire Sizing
228 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B03-120

EXT-NSV-B03-120

Battery backup system, for SY4...6 series actuator

Please contact your local Belimo representative for ordering.
EXT-NSV-B04-120

EXT-NSV-B04-120

Battery backup system for SY4...6 series actuator, AC 120 V, MFT

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-NSV-B13-24

EXT-NSV-B13-24

Battery backup system, for SY4...5 series actuator

Please contact your local Belimo representative for ordering.
HOA-120VMFT

HOA-120VMFT

Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU