3. Butterfly Valves

F650-300SHP+HND05



Learn More
Back to product category
F650-300SHP+HND05

F650-300SHP+HND05

Butterfly Valve (BFV), DN 2" [50], 2-way, ANSI Class 300, Cv 102 

Actuator supplied separately
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
ANSI Class
300
Pattern
2-way
Cv
102 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
End Fitting
Flange
Valve Size
2" [50]