3. Butterfly Valves

F680-150SHP+HND06



Learn More
Back to product category
F680-150SHP+HND06

F680-150SHP+HND06

Butterfly Valve (BFV), DN 3" [80], 2-way, ANSI Class 150, Cv 228 

Actuator supplied separately
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
ANSI Class
150
Pattern
2-way
Cv
228 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
3" [80]