3. Globe Valves

G225B-K+LF24 US



Learn More
Back to product category
G225B-K+LF24 US

G225B-K+LF24 US

Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10 
Valve Actuator, Spring return, AC/DC 24 V, On/Off
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
ANSI Class
250
Pattern
2-way
Cv
10 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Bronze
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
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
ZG-GV60

ZG-GV60

Repack Kit, for Belimo G2B, G2S, G3B series globe valves

Please contact your local Belimo representative for ordering.
ZS-CCV-90

ZS-CCV-90

Weather shield for B2, B3 CCV, with LF

Please contact your local Belimo representative for ordering.
ZS-SPGV-60

ZS-SPGV-60

PVC Weathershield for LM../LF.. Series

Please contact your local Belimo representative for ordering.

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Add to Project List
Please contact your local Sales Representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices