3. Globe Valves

G6125C+AVKB120-3



Learn More
Back to product category
G6125C+AVKB120-3

G6125C+AVKB120-3

Globe Valve (GV), DN 5" [125], 2-way, ANSI Class 125, Cv 280 
Valve Actuator, Electronic fail-safe, AC 100...240 V, On/Off, Floating point
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
  • Product Videos
  • Accessories
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Cv
280 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Bronze
Valve Size
5" [125]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
3.5 W
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
6.5 VA
Control Type
Floating/3-point
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
Product Videos

How to Pre-Tension a Globe Valve

Play Now Share via Email

Greater Force Flexibility – Belimo’s New Globe Valve Assemblies

Play Now Share via Email
Accessories

Mechanical accessory

ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

Please contact your local Belimo representative for ordering.
ZS-GV-002

ZS-GV-002

Weathershield for EV/RV..and AV.. Series (cover only)

Please contact your local Belimo representative for ordering.

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC