3. Globe Valves

G7125DS+2*AFBUP-X1



Learn More
Back to product category
G7125DS+2*AFBUP-X1

G7125DS+2*AFBUP-X1

Globe Valve (GV), DN 5" [125], 3-way, ANSI Class 125, Cv 195 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
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
ANSI Class
125
Pattern
3-way
Cv
195 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Linear
End Fitting
Flange
Trim
Stainless steel
Valve Size
5" [125]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
7 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
36 VA
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
ZG-GV04

ZG-GV04

Repack Kit for Belimo G6, G7 series globe valves, Stainless steel trim

Please contact your local Belimo representative for ordering.
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

Please contact your local Belimo representative for ordering.
ZS-SPGV-10

ZS-SPGV-10

PVC Weathershield for AF.. Series