3. Globe Valves

G7150DS+EVX24-SR



Learn More
Back to product category
G7150DS+EVX24-SR

G7150DS+EVX24-SR

Globe Valve (GV), DN 6" [150], 3-way, ANSI Class 125, Cv 248 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
ANSI Class
125
Pattern
3-way
Cv
248 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Linear
End Fitting
Flange
Trim
Stainless steel
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
DC 2...10 V
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
ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

Please contact your local Belimo representative for ordering.
ZS-GV-002

ZS-GV-002

Weathershield for EV/RV..and AV.. Series (cover only)

Please contact your local Belimo representative for ordering.

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

Please contact your local Belimo representative for ordering.

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Add to Project List
Please contact your local Sales Representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices