3. Zone Valves

Z3075QPF-J+CQKX24



Learn More
Back to product category
Z3075QPF-J+CQKX24

Z3075QPF-J+CQKX24

ZoneTight™ (QCV), DN 3/4" [20], 3-way, Cv 4.6 
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, On/Off
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
4.6 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
250 psi
Flow characteristic {Tools}
Linear
End Fitting
Press fit
Trim
Chrome plated brass
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
Protection category
IP40
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
ZCQ-E

ZCQ-E

Stem extension CQ

Please contact your local Belimo representative for ordering.
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)