3. Zone Valves

ZONE220S-50+ZONE230NO



Learn More
Back to product category
ZONE220S-50+ZONE230NO

ZONE220S-50+ZONE230NO

Zone Valve (ZV), DN 3/4" [20], 2-way, Cv 5 
Valve Actuator, Spring return, AC 230 V, On/Off
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
5 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Sweat
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1