3. Zone Valves

ZONE225N-80+ZONE120NO



Learn More
Back to product category
ZONE225N-80+ZONE120NO

ZONE225N-80+ZONE120NO

Zone Valve (ZV), DN 1" [25], 2-way, Cv 8 
Valve Actuator, Spring return, AC 120 V, On/Off
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
8 
Fluid
Chilled or hot water, up to 50% glycol
Fluid temperature
32...212°F [0...100°C]
Body Pressure Rating
300 psi
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption (Running)
6.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Protection category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1