2. Damper Actuators
  3. Accessories

P1000A GR



Learn More
Back to product category
P1000A GR

P1000A GR

Feedback potentiometer 1 kΩ add-on, grey
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
Connection Potentiometer
Cable 3 ft. [1 m], 3x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Temperature
-22...122°F [-30...50°C]