2. Damper Actuators
  3. Airflow Measurement and Control

NF24A-VST



Learn More
Back to product category
NF24A-VST

NF24A-VST

Rotary actuator fail-safe for VRU, 90 in-lb [10 Nm], AC/DC 24 V, 120 s, IP54

Only available through manufacturers of VAV boxes
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
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
8 VA
Connection Supply Control
Cable [0.5 m] with VST connector
Torque
90 in-lb [10 Nm]
Control Type
Modulating
Manual Override
By means of hand crank and locking switch
Angle of Rotation
95°
Running Time (Motor)
120 s / 90°
Running Time (Fail-safe)
<20 s
Mechanical Interface
Universal shaft clamp 10...25.4 mm
Protection category
IP54
Ambient Temperature
-22...122°F [-30...50°C]
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
VRU-M1R-BAC

VRU-M1R-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the room pressure application. Field of application: technical building equipment, HVAC systems

Only available through manufacturers of VAV boxes
VRU-D3-BAC

VRU-D3-BAC

VAV-Universal – modular VAV/duct pressure control solution with dynamic Δp sensor, can be combined with external VST damper actuator.
Field of application: VAV units or control dampers in comfort ventilation systems

Only available through manufacturers of VAV boxes
VRU-M1-BAC

VRU-M1-BAC

VAV-Universal, modular control solution with integrated Δp sensor for contaminated media. Can be combined with damper actuator optimally suited to the VAV/pressure duct application. Field of application: technical building equipment, HVAC systems

Only available through manufacturers of VAV boxes

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved