Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 12 W
- Power Consumption (Holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 18 VA
- Force
- 100 N [22 lbf]
- Control Type
- MFT/Programmable
- Direction Of Motion Motor
- reversible with switch
- Manual Override
- External push button
- Stroke
- 1.6...4.0" [40...100 mm]
- Running Time (Motor)
- 3.5 s / 100 mm
- Running Time range (Motor)
- 3.5...15 s / 100 mm
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]