• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  2. Actuators
  3. Linear Actuators

LHX120-3-300



Learn More
Back to product category
LHX120-3-300

LHX120-3-300

Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC 100...240 V, On/Off, Floating point

Please contact your local Sales Representative for ordering.
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
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
4 VA
Force
150 N [35 lbf]
Control Type
Floating/3-point
Direction Of Motion Motor
reversible with switch
Manual Override
External push button
Stroke
12" [300 mm]
Running Time (Motor)
150 s / 100 mm
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
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
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG6

KG6

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
SH8

SH8

Push rod for KG6 & KG8 ball joints (36” L, 5/16” diameter).

Please contact your local Belimo representative for ordering.
Z-DS1

Z-DS1

Rotary support, for linear actuator, for compensation of transverse forces

Please contact your local Belimo representative for ordering.
Z-KSC

Z-KSC

3/8”-16 shaft clevis for AHK/AH.

Please contact your local Belimo representative for ordering.
ZG-119

ZG-119

Bracket for AHK/AH/LH linear actuators.

Please contact your local Belimo representative for ordering.
ZS-T

ZS-T

Terminal-strip cover for NEMA 2 rating (-T models).

Please contact your local Belimo representative for ordering.

Electrical accessory

TF-CC US

TF-CC US

Cable conduit connector, 1/2"

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved