2. RetroFIT+
  3. Control Valve/Actuators

LVKB24-MFT



Learn More
Back to product category
LVKB24-MFT

LVKB24-MFT

Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
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
1.5 W
Power Consumption For Wire Sizing
6 VA
Force
500 N [115 lbf]
Control Type
MFT/Programmable
Direction Of Motion Motor
selectable with switch
Direction of Rotation (Fail-Safe)
Reversible with switch
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
0.75" [19 mm]
Running Time (Motor)
90 s /
Running Time (Fail-safe)
<35 s
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
Software/Apps

  • Download
0 item(s) selected
Download Selected Share Selected via E-Mail Add Selected to Download Folder Go to Download Folder
Accessories

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU