2. RetroFIT+
  3. Control Valve/Actuators

LVKB24-SR



Learn More
Back to product category
LVKB24-SR

LVKB24-SR

Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Modulating
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
1.5 W
Power Consumption For Wire Sizing
6 VA
Force
500 N [115 lbf]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Direction of Rotation (Fail-Safe)
Reversible with switch
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
0.75" [19 mm]
Running Time (Motor)
90 s /
Running Time (Fail-safe)
<35 s
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
S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC