2. Damper Actuators
  3. Non Fail-Safe Actuators

ARB24-IP



Learn More
Back to product category
ARB24-IP

ARB24-IP

Valve Actuator, Non fail-safe, AC/DC 24 V, Modulating, Communicative, Hybrid, Cloud, Cloud
BACnet/IP
Modbus TCP
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
6 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
8 VA
Connection Supply Control
Cable 3 ft. [1 m], 6x 0.5 mm², Plenum
Torque
180 in-lb [20 Nm]
Control Type
  • BACnet/IP
  • Modbus TCP
  • Cloud
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
External push button
Angle of Rotation
90°
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
70...220 s
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
Downloads

Documentation

  • Download
  • Download

System integration

Current documents
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
ZK1-GEN

ZK1-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket