3. Ball Valves

B340L+ARB24-3



Learn More
Back to product category
B340L+ARB24-3

B340L+ARB24-3

Ball Valve (BV), DN 1 1/2" [40], 3-way, Cv 57 
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
57 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
400 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
1.5" [40]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5.5 VA
Control Type
Floating/3-point
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
ZS-CCV-100

ZS-CCV-100

Weather shield for B2, B3 CCV, with LRB(X), ARB(X)