3. Potable Water Valves

B2050QPW-N PF+CQKX24



Learn More
Back to product category
B2050QPW-N PF+CQKX24

B2050QPW-N PF+CQKX24

Potable water valve, 2-way, DN 15, Press fit, ps, Fluid temperature -4...212°F [-20...100°C]
Configurable
Valve Actuator, Electronic fail-safe, AC/DC 24 V, or, On/Off
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
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
On/Off
Protection category
IP40
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Pattern
2-way
Cv
32 
Potable water certificate
  • NSF/ANSI 61
  • NSF/ANSI 372
Fluid
Potable water
Fluid temperature
-4...212°F [-20...100°C]
Body Pressure Rating
250 psi
End Fitting
Press fit