3. Ball Valves

B2050VS-02+LF120 US



Learn More
Back to product category
B2050VS-02+LF120 US

B2050VS-02+LF120 US

Ball Valve (VS), DN 1/2" [15], 2-way, Cv 2 
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
2 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
600 psig WOG
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
Protection category
IP54