3. Ball Valves

B219VSS+NFBUP-X1



Learn More
Back to product category
B219VSS+NFBUP-X1

B219VSS+NFBUP-X1

Ball Valve (VSS), DN 3/4" [20], 2-way, Cv 30 
Valve Actuator, Spring return, AC 24...240 V / DC 24...125 V, On/Off
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
30 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
1500 psig WOG
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
0.75" [20]

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
6 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
9.5 VA