3. Ball Valves

B325L+LF120 US



Learn More
Back to product category
B325L+LF120 US

B325L+LF120 US

Ball Valve (BV), DN 1" [25], 3-way, Cv 11 
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
3-way
Cv
11 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow characteristic {Tools}
Linear
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
Control Type
On/Off
Protection category
IP54