2. RetroFIT+
  3. Control Valve/Actuators

CQB24-3



Learn More
Back to product category
CQB24-3

CQB24-3

Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
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
0.3 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
0.6 VA
Control Type
Floating/3-point
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Protection category
IP40
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
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)