2. RetroFIT+
  3. Control Valve/Actuators

CQKX24-SR



Learn More
Back to product category
CQKX24-SR

CQKX24-SR

Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, 2...10 V or 0.5...10 V, Modulating
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
AC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
  • DC 2...10 V
  • DC 0.5...10 V
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<60 s
Protection category
IP40