• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
  3. Potable Water Valves

EXT-LD14106BE1AX+PRBUP-3-T



Learn More
Back to product category
EXT-LD14106BE1AX+PRBUP-3-T

EXT-LD14106BE1AX+PRBUP-3-T

Potable water valve (BFV), DN 6" [150], 2-way, ANSI Class Consistent with 125, Cv 1579 
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
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
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
23 W
Power Consumption (Holding)
7.5 W
Power Consumption For Wire Sizing
with 24 V 23 VA / with 240 V 55 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
ANSI Class
Consistent with 125
Pattern
2-way
Cv
1579 
Fluid
Potable Water
Body Pressure Rating
ANSI Class Consistent with 125, 200 psi CWP
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Flange
Valve Size
6" [150]
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
ZG-HND PR

ZG-HND PR

ZG-HND PR Series Actuator Hand Crank

Add to Project List
Please contact your local Sales Representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved