3. Butterfly Valves

F6100-300SHP+HND06



Learn More
Back to product category
F6100-300SHP+HND06

F6100-300SHP+HND06

Butterfly Valve (BFV), DN 4" [100], 2-way, ANSI Class 300, Cv 451 

Actuator supplied separately
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
ANSI Class
300
Pattern
2-way
Cv
451 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 300
End Fitting
Flange
Valve Size
4" [100]