3. Butterfly Valves

F6150L



Learn More
Back to product category
F6150L

F6150L

Butterfly Valve (BFV), DN 150 [6"], 2-way, ANSI Class Consistent with 125, Cv 2055 
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
ANSI Class
Consistent with 125
Pattern
2-way
Cv
2055 
Fluid
Chilled and hot water, water with glycol up to max. 60% vol.
Fluid temperature
-22...250°F [-30...120°C]
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow characteristic {Tools}
0...100%: S-form / linear; 0...60%: equal percentage
End Fitting
Flange
Valve Size
150 [6"]