3. Butterfly Valves

F6200-150SHP



Learn More
Back to product category
F6200-150SHP

F6200-150SHP

Butterfly Valve (BFV), DN 8" [200], 2-way, ANSI Class 150, Cv 2064 
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
ANSI Class
150
Pattern
2-way
Cv
2064 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
8" [200]