3. Butterfly Valves

F6400-150SHP+GW21



Learn More
Back to product category
F6400-150SHP+GW21

F6400-150SHP+GW21

Butterfly Valve (BFV), DN 16" [400], 2-way, ANSI Class 150, Cv 9287 
Worm gear for butterfly valves DN 25...100
Actuator supplied separately
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
ANSI Class
150
Pattern
2-way
Cv
9287 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
16" [400]