3. Butterfly Valves

F7150VIC+SY4-230MFT



Learn More
Back to product category
F7150VIC+SY4-230MFT

F7150VIC+SY4-230MFT

Butterfly Valve (BFV), DN 6" [150], 3-way, ANSI Class Grooved AWWA, Cv 1800 
Configurable
Valve Actuator, Non fail-safe, AC 230 V, 2...10 V, 2x SPDT, MFT/programmable
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
ANSI Class
Grooved AWWA
Pattern
3-way
Cv
1800 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow characteristic {Tools}
Linear
End Fitting
Grooved
Valve Size
6" [150]

Actuator specifications

Voltage AC/DC
AC 230 V
Power Consumption For Wire Sizing
253 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B03-120

EXT-NSV-B03-120

Battery backup system, for SY4...6 series actuator

Please contact your local Belimo representative for ordering.
EXT-NSV-B04-120

EXT-NSV-B04-120

Battery backup system for SY4...6 series actuator, AC 120 V, MFT

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-NSV-B13-24

EXT-NSV-B13-24

Battery backup system, for SY4...5 series actuator

Please contact your local Belimo representative for ordering.
HOA-120VMFT

HOA-120VMFT

Local electric disconnect for SY4...12 series actuator, AC 120 V, MFT

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU