3. Butterfly Valves

F7300VIC+SY7-110



Learn More
Back to product category
F7300VIC+SY7-110

F7300VIC+SY7-110

Butterfly Valve (BFV), DN 12" [300], 3-way, ANSI Class Grooved AWWA, Cv 9000 
Valve Actuator, Non fail-safe, AC 120 V, On/Off, Floating point, 2x SPDT
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
ANSI Class
Grooved AWWA
Pattern
3-way
Cv
9000 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Grooved AWWA, 300 psi
Flow characteristic {Tools}
Linear
End Fitting
Grooved
Valve Size
12" [300]

Actuator specifications

Voltage AC/DC
AC 120 V
Power Consumption For Wire Sizing
504 VA
Auxiliary Switches
2x SPDT
Control Type
Floating/3-point
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
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
EXT-NSV-B05-120

EXT-NSV-B05-120

Battery backup system, for SY7...12 series actuator

Please contact your local Belimo representative for ordering.
HOA-120V

HOA-120V

Local electric disconnect for SY4...12 series actuator, AC 120 V, on/off