3. Globe Valves

G215B-F+LF120 US



Learn More
Back to product category
G215B-F+LF120 US

G215B-F+LF120 US

Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 1.3 
Valve Actuator, Spring return, AC 100...240 V, On/Off
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
ANSI Class
250
Pattern
2-way
Cv
1.3 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Bronze
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
5.5 W
Power Consumption (Holding)
3.5 W
Power Consumption For Wire Sizing
7.5 VA
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
ZG-GV60

ZG-GV60

Repack Kit, for Belimo G2B, G2S, G3B series globe valves

Please contact your local Belimo representative for ordering.
ZS-SPGV-60

ZS-SPGV-60

PVC Weathershield for LM../LF.. Series