• Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
    Português
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
  • PT EN
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
    • Internet of Things
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
    • +55 11 3643 5656
      Available 9am to 6pm EST
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
G215B-G+LVKX24-3



Learn More
Back to product category
G215B-G+LVKX24-3

G215B-G+LVKX24-3

Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2 
Configurable
Valve Actuator, Electronic fail-safe, AC 24 V, On/Off, Floating point
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
ANSI Class
250
Pattern
2-way
Cv
2.2 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Bronze
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC 24 V
Power Consumption (Holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Control Type
Floating/3-point
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
  • View Now
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
ZG-GV60

ZG-GV60

Repack Kit, for Belimo G2B, G2S, G3B series globe valves

Please contact your local Belimo representative for ordering.
ZS-GV-001

ZS-GV-001

Weathershield for LV/SV.. Series (cover only)

Please contact your local Belimo representative for ordering.

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

Please contact your local Belimo representative for ordering.

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings
+55 11 3643-5656
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved