3. Globe Valves

G6100C+AVKB24-MFT



Learn More
Back to product category
G6100C+AVKB24-MFT

G6100C+AVKB24-MFT

Globe Valve (GV), DN 4" [100], 2-way, ANSI Class 125, Cv 170 
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
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
  • Product Videos
  • Accessories
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Cv
170 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Bronze
Valve Size
4" [100]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
9.5 VA
Control Type
MFT/Programmable
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
System integration

Current documents
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
Product Videos

How to Pre-Tension a Globe Valve

Play Now Share via Email

Greater Force Flexibility – Belimo’s New Globe Valve Assemblies

Play Now Share via Email
Accessories

Mechanical accessory

ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

Please contact your local Belimo representative for ordering.
ZS-GV-002

ZS-GV-002

Weathershield for EV/RV..and AV.. Series (cover only)

Please contact your local Belimo representative for ordering.

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

Please contact your local Belimo representative for ordering.

Tools

MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Add to Project List
Please contact your local Sales Representative for ordering.
ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.
ZTH US

ZTH US

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU