3. Globe Valves

G665CS+AVKB24-MFT



Learn More
Back to product category
G665CS+AVKB24-MFT

G665CS+AVKB24-MFT

Globe Valve (GV), DN 2 1/2" [65], 2-way, ANSI Class 125, Cv 65 
Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, MFT/programmable
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
  • Product Videos
  • Accessories
Details

Specifications

Valve specifications

ANSI Class
125
Pattern
2-way
Cv
65 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 125, up to 175 psi below 150°F
Flow characteristic {Tools}
Equal percentage
End Fitting
Flange
Trim
Stainless steel
Valve Size
2.5" [65]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
9.5 VA
Control Type
MFT/Programmable
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
System integration

Current documents
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
Product Videos

How to Pre-Tension a Globe Valve

Play Now Share via Email

Greater Force Flexibility – Belimo’s New Globe Valve Assemblies

Play Now Share via Email
Accessories

Mechanical accessory

ZG-GV15

ZG-GV15

Repack Kit for Belimo G6, G7 series globe valves, Bronze trim

Please contact your local Belimo representative for ordering.
ZS-GV-002

ZS-GV-002

Weathershield for EV/RV..and AV.. Series (cover only)

Please contact your local Belimo representative for ordering.

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

Please contact your local Belimo representative for ordering.

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

Please contact your local Belimo representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Please contact your local Belimo representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU